ZHCSQS1B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
The following pages include mechanical packaging and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
The total height of the module is 1.51 mm.
The weight of the CC2651R3SIPA module is typically 0.182 g.