ZHCSQS1B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
In order to meet the module power-on-reset requirements, VDDS (Pin 37) and VDDS_PU (Pin 38) should be connected together. If the reset signal is not based upon a power-on-reset and is derived from an external MCU, then VDDS_PU (Pin 38) should be No Connect (NC). Please refer to Figure 10-3 for the recommended circuit implementation.