ZHCSQS1B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
The CC2651R3SIPAT0MOUR module from TI is CE certified with certifications to the appropriate EU radio and EMC directives summarized in the Declaration of Conformity and evidenced by the CE mark. The module is tested and certified against the Radio Equipment Directive (RED).
See the full text of the for the EU Declaration of Conformity for the CC2651R3SIPAT0MOU device.