ZHCSQS1B february   2022  – august 2023 CC2651R3SIPA

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. 功能方框图
  6. Revision History
  7. Device Comparison
  8. Terminal Configuration and Functions
    1. 7.1 Pin Diagram
    2. 7.2 Signal Descriptions – SIPA Package
    3. 7.3 Connections for Unused Pins and Modules
  9. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 Antenna Characteristics
    11. 8.11 Bluetooth Low Energy - Receive (RX)
    12. 8.12 Bluetooth Low Energy - Transmit (TX)
    13. 8.13 Zigbee - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    14. 8.14 Zigbee - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    15. 8.15 Timing and Switching Characteristics
      1. 8.15.1 Reset Timing
      2. 8.15.2 Wakeup Timing
      3. 8.15.3 Clock Specifications
        1. 8.15.3.1 48 MHz Crystal Oscillator (XOSC_HF)
        2. 8.15.3.2 48 MHz RC Oscillator (RCOSC_HF)
        3. 8.15.3.3 32.768 kHz Crystal Oscillator (XOSC_LF)
        4. 8.15.3.4 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.15.4 Synchronous Serial Interface (SSI) Characteristics
        1. 8.15.4.1 Synchronous Serial Interface (SSI) Characteristics
        2.       37
      5. 8.15.5 UART
        1. 8.15.5.1 UART Characteristics
    16. 8.16 Peripheral Characteristics
      1. 8.16.1 ADC
        1. 8.16.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.16.2 DAC
        1. 8.16.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.16.3 Temperature and Battery Monitor
        1. 8.16.3.1 Temperature Sensor
        2. 8.16.3.2 Battery Monitor
      4. 8.16.4 Comparators
        1. 8.16.4.1 Continuous Time Comparator
      5. 8.16.5 Current Source
        1. 8.16.5.1 Programmable Current Source
      6. 8.16.6 GPIO
        1. 8.16.6.1 GPIO DC Characteristics
    17. 8.17 Typical Characteristics
      1. 8.17.1 MCU Current
      2. 8.17.2 RX Current
      3. 8.17.3 TX Current
      4. 8.17.4 RX Performance
      5. 8.17.5 TX Performance
      6. 8.17.6 ADC Performance
  10. Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Bluetooth 5.2 Low Energy
      2. 9.3.2 802.15.4 (Zigbee)
    4. 9.4  Memory
    5. 9.5  Cryptography
    6. 9.6  Timers
    7. 9.7  Serial Peripherals and I/O
    8. 9.8  Battery and Temperature Monitor
    9. 9.9  µDMA
    10. 9.10 Debug
    11. 9.11 Power Management
    12. 9.12 Clock Systems
    13. 9.13 Network Processor
    14. 9.14 Device Certification and Qualification
      1. 9.14.1 FCC Certification and Statement
      2. 9.14.2 IC/ISED Certification and Statement
      3. 9.14.3 ETSI/CE Certification
      4. 9.14.4 UK Certification
      5. 9.14.5 MIC Certification
      6. 9.14.6 Korea Certification
      7. 9.14.7 NCC Certification and Statement
    15. 9.15 Module Markings
    16. 9.16 End Product Labeling
    17. 9.17 Manual Information to the End User
  11. 10Application, Implementation, and Layout
    1. 10.1 Typical Application Circuit
    2. 10.2 Alternate Application Circuit
    3. 10.3 Device Connections
      1. 10.3.1 Reset
      2. 10.3.2 Unused Pins
    4. 10.4 PCB Layout Guidelines
      1. 10.4.1 General Layout Recommendations
      2. 10.4.2 Typical RF Layout Recommendations with Integrated Antenna
      3. 10.4.3 RF Layout Recommendations with External Antenna
        1. 10.4.3.1 External Antenna Placement and Routing
        2. 10.4.3.2 Transmission Line Considerations
      4. 10.4.4 Alternate PCB Layout Guidelines
    5. 10.5 Reference Designs
    6. 10.6 Junction Temperature Calculation
  12. 11Environmental Requirements and SMT Specifications
    1. 11.1 PCB Bending
    2. 11.2 Handling Environment
      1. 11.2.1 Terminals
      2. 11.2.2 Falling
    3. 11.3 Storage Condition
      1. 11.3.1 Moisture Barrier Bag Before Opened
      2. 11.3.2 Moisture Barrier Bag Open
    4. 11.4 PCB Assembly Guide
      1. 11.4.1 PCB Land Pattern & Thermal Vias
      2. 11.4.2 SMT Assembly Recommendations
      3. 11.4.3 PCB Surface Finish Requirements
      4. 11.4.4 Solder Stencil
      5. 11.4.5 Package Placement
      6. 11.4.6 Solder Joint Inspection
      7. 11.4.7 Rework and Replacement
      8. 11.4.8 Solder Joint Voiding
    5. 11.5 Baking Conditions
    6. 11.6 Soldering and Reflow Condition
  13. 12Device and Documentation Support
    1. 12.1 Device Nomenclature
    2. 12.2 Tools and Software
      1. 12.2.1 SimpleLink™ Microcontroller Platform
    3. 12.3 Documentation Support
    4. 12.4 支持资源
    5. 12.5 Trademarks
    6. 12.6 静电放电警告
    7. 12.7 术语表
  14. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Alternate Application Circuit

Figure 10-3 shows the alternate application schematic using the CC2651R3SIPA module. This circuit implementation should be used when the 4-layer stackup and layout recommendations in Section 10.4.2 cannot be followed, and thus the alternate layout guidelines in Section 10.4.4 should be followed. Note that C15 should be assembled when using the integrated antenna option within the module. C14 should be assembled if the module is to be used with an external antenna, in which case its recommended to follow the typical application circuit as outlined in Section 10.1. For the full reference schematic, download the LP-CC2651R3SIPA Design Files.

GUID-20221013-SS0I-FS2L-BDZX-CVXGSKWZH027-low.svg Figure 10-3 CC2651R3SIPA Alternate Application Schematic

Table 10-3 provides the bill of materials for the alternate application circuit using the CC2651R3SIPA module in Section 10.2.

For full operation reference design, see the LP-CC2651R3SIPA Design Files.

Table 10-3 Bill of Materials for Alternate Application Schematic
PART REFERENCE VALUE MANUFACTURER PART NUMBER DESCRIPTION
C14, C15, C91(1) 15 pF Murata GRM0335C1E150JA01D Capacitor, ceramic, 15 pF, 50 V, ±5%, C0G/NP0, 0201
C81 12 pF Murata GRT0335C1H120JA02D Capacitor, ceramic, 12 pF, 50 V, ±5%, C0G/NP0, 0201
C17, C18(2) Do Not Mount
L16(3) 2.7 nH Murata LQP03TN2N7B02 Inductor, thick film, 2.7 nH, 500 mA, 200 mOhm, ±0.1 nH, 0201
2.2 nH Murata LQP03TG2N2B02 Inductor, thick film, 2.2 nH, 500 mA, 200 mOhm, ±0.1 nH, 0201
J7 U.FL Hirose U.FL-R-SMT-1(01) U.FL (UMCC) connector receptacle, male pin 50 Ω, surface mount solder
U1 CC2651R3SIPA Texas Instruments CC2651R3SIPAT0MOUR SimpleLink™ multiprotocol 2.4-GHz wireless MCU with integrated power amplifier and Antenna
Y6 32.768kHz TAI-SAW TZ1166C Crystal, resonator, 32.768kHz, -40oC / +125oC, SMD
C15 is placed when using the integrated antenna. C14 is placed when using an external antenna
C17 and C18 are optional, but should be place in the design as it allows for additional tuning of the resonance frequency
L16 is mounted when using the integrated antenna. The recommended starting value when following the layout recommendation in Section 10.4.4 is 2.7 nH for a 1.6 mm board and 2.2 nH for a 0.8 mm board.