ZHCSQS1B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
The CC2651R3SIPA module from TI is certified for FCC, IC/ISED, ETSI/CE, RER (UK), Korea, MIC (Japan), and Taiwan as listed in Table 9-2. Moreover, the module is a Bluetooth Qualified Design by the Bluetooth Special Interest Group (Bluetooth SIG). TI Customers that build products based on the TI CC2651R3SIPA module can save in testing cost and time per product family.
The FCC, IC, Korea, Japan, and Taiwan IDs, as well as the CE, UK, Korea, and Japan markings, must be located in both the user manual and on the packaging. Due to the small size of the module (7 mm x 7 mm), placing the IDs and markings in a type size large enough to be legible without the aid of magnification is impractical.
Regulatory Body | Specification | ID (IF APPLICABLE) |
---|---|---|
FCC (USA) | Part 15C + MPE FCC RF Exposure (Bluetooth) | ZAT-2651R3SIPA |
Part 15C + MPE FCC RF Exposure (802.15.4) | ||
IC/ISED (Canada) | RSS-102 (MPE) and RSS-247 (Bluetooth) | 451H-2651R3SIPA |
RSS-102 (MPE) and RSS-247 (802.15.4) | ||
ETSI/CE (Europe) & RER (UK) | EN 300328 v2.2.2 (2019-07) (Bluetooth) | — |
EN 300328 v2.2.2 (2019-07) (802.15.4) | — | |
EN 62311:2020 and EN 50655:2017 (MPE) | — | |
EN 301 489-1 v2.2.3 (2019-11) | — | |
EN 301489-17 v3.2.4 (2020-09) | — | |
EN 62368-1:2020/A11:2020 | — | |
Korea | Clause 2, Article 58-2 of Radio Waves Act. | R-C-T3P-2651R3SIPA |
MIC (Japan) | Article 49-20 of ORRE | 201-230017 |
Taiwan | NCC LP002 (2020-07-01) | CCAF23Y10010T2 |