ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
An OCD1 fault is when the discharge load is high enough that the voltage across the RSNS resistor, (VSRP-VSRN), is measured below the OCD1 voltage threshold, VOCD1. Both CHG and DSG are turned off if the fault condition lasts for a duration of OCD1 Delay, tOCD1_DELAY.
The OCD1 fault recovers when: