ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
The state comparator does not have built-in hysteresis. It is normal to observe the FET body diode protection toggling on and off with the VSTATE_C1 or VSTATE_D1 accuracy range. In a typical application, the sense resistor is selected according to the application current, which usually is not close to the state comparator threshold.