ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
Once the device is powered up, it can pull the CHG pin up if the VDD ≥ VSHUT, which varies from about 1 V per cell on a 3-S configuration to about 0.6 V per cell on a 5-S configuration. If the battery stack voltage falls below VSHUT, the device is in SHUTDOWN mode and the CHG driver is no longer active and charging is not allowed unless VDD rises above VPOR again.