ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
An OV fault detection is when at least one of the cell voltages is measured above the OV threshold, VOV. The CHG pin is turned off if the fault condition lasts for a duration of OV Delay, tOVn_DELAY. The OV fault recovers when the voltage of the cell in fault is below the (OV threshold – OV hysteresis, VHYS_OV) for a time of OV Delay.
The BQ77904 and BQ77905 assume OV fault after device reset.