ZHCSF60K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
In this and subsequent sections, a number of abbreviations are used to identify specific fault conditions. The fault descriptor abbreviations and their meanings are defined in Table 8-1.
FAULT DESCRIPTOR | FAULT DETECTION THRESHOLD and DELAY OPTIONS | FAULT RECOVERY METHOD and SETTING OPTIONS | |||
---|---|---|---|---|---|
OV | Overvoltage | 3 V to 4.575 V (25-mV step) | 0.5, 1, 2, 4.5 s | Hysteresis | 0, 100, 200, 400 mV |
UV | Undervoltage | 1.2 V to 3 V (100-mV step for < 2.5 V, 50-mV step for ≥ 2.5 V) | 1, 2, 4.5, 9 s | Hysteresis OR Hysteresis + Load Removal | 200, 400 mV |
OW | Open wire (cell to pcb disconnection) | 0 (disabled), 100, 200, or 400 nA | 4.5 s | Restore bad VCx to pcb connection | VCx > VOW |
OTD(1) | Overtemperature during discharge | 65°C or 70°C | 4.5 s | Hysteresis | 10°C |
OTC(1) | Overtemperature during charge | 45°C or 50°C | 4.5 s | Hysteresis | 10°C |
UTD(1) | Undertemperature during discharge | –20°C or –10°C | 4.5 s | Hysteresis | 10°C |
UTC (1) | Undertemperature during charge | –5°C or 0°C | 4.5s | Hysteresis | 10°C |
OCD1 | Overcurrent1 during discharge | 10 mV to 85 mV (5-mV step) | 10, 20, 45, 90, 180, 350, 700, 1420 ms | Delay OR Delay + Load Removal OR Load Removal | 1 s or 9 s |
OCD2 | Overcurrent1 during discharge | 20 mV to 170 mV (10-mV step) | 5, 10, 20, 45, 90, 180, 350, 700 ms | ||
SCD | Short circuit discharge | 40 mV to 340 mV (20-mV step) | 360 µs | ||
CTRC | CHG signal override control | Disable via external control or via CHGU signal from the upper device in the stack configuration. | tCTRDEG_ON | Enable via external control or via CHGU signal from the upper device in the stack configuration. | tCTRDEG_OFF |
CTRD | DSG signal override control | Disable via external control or via DSG signal from the upper device in the stack configuration. | tCTRDEG_ON | Enable via external control or via DSG signal from the upper device in the stack configuration. | tCTRDEG_OFF |