ZHCSHD3J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
The device powers up in SHUTDOWN mode, assuming a UV fault. To enter NORMAL mode, both VBAT and VPACK must meet the UV recovery requirement. In summary, if UV_SHUT is enabled, (VBAT > VUVP) and VPACK detecting a charger connection are required to enter NORMAL mode. If UV_SHUT is disabled, (VBAT > VUVP) and (VPACK > the minimum value of VDD) are required to enter NORMAL mode. See Section 8.4.1.4 for more details.
During the ZVCHG operation mode (only available in BQ2980), the CHG pin is internally connected to PACK when the device is in SHUTDOWN mode. If both VBAT and VPACK meet the ZVCHG condition (see Section 8.3.9 for details), CHG is on, even if UV recovery conditions are not met.