The RC values used in this
example are for reference only. System designers should depend on their
pull-up voltage and RC tolerance to add any additional margin. TI also
recommends users keep the delay time below 3.6s, if possible, for the reset
function.
Figure 8-11 Setup CTR for System
Reset (Using 5MΩ and 1µF RC)
The RC values used in this
example are for reference only. System designers should depend on their pull-up
voltage and RC tolerance to add any additional margin. TI also recommends users
keep the delay time below 5.4s, if possible, for the shutdown function.
Figure 8-12 Setup CTR for System
Shutdown (Using 5MΩ and 1µF RC)