ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| Design Parameter | Example |
|---|---|
| Cell Configuration | 2s1p (2-series with 1 Parallel) |
| Design Capacity | 4400 mAh |
| Device Chemistry | 100 (LiCoO2/graphitized carbon) |
| Cell Overvoltage at Standard Temperature | 4300 mV |
| Cell Undervoltage | 2500 mV |
| Shutdown Voltage | 2300 mV |
| Overcurrent in CHARGE Mode | 6000 mA |
| Overcurrent in DISCHARGE Mode | –6000 mA |
| Short Circuit in CHARGE Mode | 0.1 V/Rsense across SRP, SRN |
| Short Circuit in DISCHARGE 1 Mode | –0.1 V/Rsense across SRP, SRN |
| Safety Over Voltage | 4500 mV |
| Cell Balancing | Disabled |
| Internal and External Temperature Sensor | Enabled |
| Under Temperature Charging | 0°C |
| Under Temperature Discharging | 0°C |
| BROADCAST Mode | Enabled |