ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High-level input | 0.65 x VREG | V | |||
| VIL | Low-level input | 0.35 x VREG | V | |||
| VOH | Output voltage high | IOH = – 1.0 mA | 0.75 x VREG | V | ||
| VOL | Output voltage low | IOL = 1.0 mA | 0.2 x VREG | V | ||
| CIN | Input capacitance | 5 | pF | |||
| ILKG | Input leakage current | 1 | µA | |||