ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOCD | OCD detection delay time | 1 | 31 | ms | ||
| ΔtOCD | OCD detection delay time program step | 2 | ms | |||
| tSCC | SCC detection delay time | 0 | 915 | µs | ||
| ΔtSCC | SCC detection delay time program step | 61 | µs | |||
| tSCD1 | SCD1 detection delay time | PROTECTION_CONTROL[SCDDx2] = 0 | 0 | 915 | µs | |
| PROTECTION_CONTROL[SCDDx2] = 1 | 0 | 1850 | ||||
| ΔtSCD1 | SCD1 detection delay time program step | PROTECTION_CONTROL[SCDDx2] = 0 | 61 | µs | ||
| PROTECTION_CONTROL[SCDDx2] = 1 | 121 | |||||
| tSCD2 | SCD2 detection delay time | PROTECTION_CONTROL[SCDDx2] = 0 | 0 | 458 | µs | |
| PROTECTION_CONTROL[SCDDx2] = 1 | 0 | 915 | ||||
| ΔtSCD2 | SCD2 detection delay time program step | PROTECTION_CONTROL[SCDDx2] = 0 | 30.5 | µs | ||
| PROTECTION_CONTROL[SCDDx2] = 1 | 61 | |||||
| tDETECT | Current fault detect time | VSRP – VSRN = VT – 3 mV for OCD, SCD1, and SC2, VSRP – VSRN = VT + 3 mV for SCC | 160 | µs | ||
| tACC | Current fault delay time accuracy | Max delay setting | –10% | 10% | ||