ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VREF2 | Internal reference voltage | TA = 25°C, after trim | 1.215 | 1.220 | 1.225 | V |
| VREF2(DRIFT) | Internal reference voltage drift | TA = 0°C to 60°C, after trim | ±50 | PPM/°C | ||
| TA = –40°C to 85°C, after trim | ±80 | |||||