ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIH | Input voltage high | SCL, SDA, VREG = 1.8 V (STANDARD and FAST modes) | 0.7 × VREG | V | |||
| VIL | Input voltage low | SCL, SDA, VREG = 1.8 V (STANDARD and FAST modes) | –0.5 | 0.3 × VREG | V | ||
| VOL | Output low voltage | SCL, SDA, VREG = 1.8 V, IOL = 1 mA (FAST mode) | 0.2 × VREG | V | |||
| SCL, SDA, VREG > 2.0 V, IOL = 1 mA (STANDARD and FAST modes) | 0.4 | V | |||||
| CIN | Input capacitance | 10 | pF | ||||
| ILKG | Input leakage current | 1 | µA | ||||
| RPD | Pull-down resistance | 3.3 | kΩ | ||||