ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA




| Threshold setting is 88.8 mV. | ||

| Threshold setting is –177.7 mV. | ||

| Threshold setting is 465 µs. | ||


| This is the VCELL average for single cell. |



| Threshold setting is 25 mV. | ||

| Threshold setting is –88.8 mV. | ||

| Threshold setting is 11 ms. | ||

| Threshold setting is 465 µs (including internal delay). | ||

| This is the VCELL average for single cell. |

| ISET = 100 mA, RSNS= 1 Ω | ||