ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage range | –100 | 100 | mV | ||
| Full scale range | –VREF1/10 | +VREF1/10 | mV | ||
| Differential nonlinearity | 16-bit, No missing codes | ±1 | LSB | ||
| Integral nonlinearity | 16-bit, Best fit over input voltage range | ±5.2 | ±22.3 | LSB | |
| Offset error | 16-bit, Post-calibration | ±1.3 | ±2.6 | LSB | |
| Offset error drift | 15-bit + sign, Post-calibration | 0.04 | 0.07 | LSB/°C | |
| Gain error | 15-bit + sign, Over input voltage range | ±131 | ±492 | LSB | |
| Gain error drift | 15-bit + sign, Over input voltage range | 4.3 | 9.8 | LSB/°C | |
| Effective input resistance | 2.5 | MΩ |