ZHCSEJ9D april 2014 – june 2021 BQ28Z610
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fHFO | Operating frequency | 16.78 | MHz | |||
| fHFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |
| TA = –40°C to 85°C, includes frequency drift | –3.5% | ±0.25% | 3.5% | |||
| tHFO(SU) | Start-up time | TA = –20°C to 85°C, Oscillator frequency within +/–3% of nominal, CLKCTL[HFRAMP] = 1 | 4 | ms | ||
| Oscillator frequency within +/–3% of nominal, CLKCTL[HFRAMP] = 0 | 100 | µs | ||||