ZHCSAI5C November 2012 – November 2021
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VREGIN | Regulator input | –0.3 | 5.5 | V |
–0.3 | 6.0 (1) | V | ||
VCE | CE input pin | –0.3 | VREGIN + 0.3 | V |
VCC | Supply voltage | –0.3 | 2.75 | V |
VIOD | Open-drain I/O pins (SDA, SCL, SOC_INT) | –0.3 | 5.5 | V |
VBAT | BAT input pin | –0.3 | 5.5 | V |
–0.3 | 6.0 (1) | V | ||
VI | Input voltage to all other pins (BI/TOUT, TS, SRP, SRN, BAT_LOW, BAT_GD) | –0.3 | VCC + 0.3 | V |
TA | Operating free-air temperature | –40 | 85 | °C |
Tstg | Storage temperature | –65 | 150 | °C |