ZHCSAI5C November 2012 – November 2021
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tDR (1) | Data retention | 10 | Years | ||
Flash-programming write cycles(1) | 20,000 | Cycles | |||
tWORDPROG (1) | Word programming time | 2 | ms | ||
ICCPROG (1) | Flash-write supply current | 5 | 10 | mA | |
tDFERASE (1) | Data flash master erase time | 200 | ms | ||
tIFERASE (1) | Instruction flash master erase time | 200 | ms | ||
tPGERASE (1) | Flash page erase time | 20 | ms |