ZHCSAI5C November 2012 – November 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOL | Output voltage, low (SCL, SDA, SOC_INT, BAT_LOW, BAT_GD) | IOL = 3 mA | 0.4 | V | ||
VOH(PP) | Output voltage, high (BAT_LOW, BAT_GD) | IOH = –1 mA | VCC – 0.5 | V | ||
VOH(OD) | Output voltage, high (SDA, SCL, SOC_INT) | External pullup resistor connected to VCC | VCC – 0.5 | |||
VIL | Input voltage, low (SDA, SCL) | –0.3 | 0.6 | V | ||
Input voltage, low (BI/TOUT) | BAT INSERT CHECK mode active | –0.3 | 0.6 | |||
VIH | Input voltage, high (SDA, SCL) | 1.2 | V | |||
Input voltage, high (BI/TOUT) | BAT INSERT CHECK mode active | 1.2 | VCC + 0.3 | |||
VIL(CE) | Input voltage, low (CE) | VREGIN = 2.8 to 4.5 V | 0.8 | V | ||
VIH(CE) | Input voltage, high (CE) | 2.65 | ||||
Ilkg (1) | Input leakage current (IO pins) | 0.3 | μA |