ZHCSAI5C November 2012 – November 2021
PRODUCTION DATA
PIN | TYPE1 | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BAT | E2 | I | Cell-voltage measurement input. ADC input. Recommend 4.8 V maximum for conversion accuracy. |
BAT_GD | B2 | O | Battery Good push-pull indicator output. Active low and output disabled by default. Polarity is configured via Op Config [BATG_POL] and the output is enabled via OpConfig C [BATGSPUEN]. |
BAT_LOW | C3 | O | Battery Low push-pull output indicator. Active high and output enabled by default. Polarity is configured via Op Config [BATL_POL] and the output is enabled via OpConfig C [BATLSPUEN]. |
BI/TOUT | E3 | IO | Battery-insertion detection input. Power pin for pack thermistor network. Thermistor-multiplexer control pin. Use with pullup resistor >1 MΩ (1.8 MΩ, typical). |
CE | D2 | I | Chip Enable. Internal LDO is disconnected
from REGIN when driven low. Note: CE has an internal ESD protection diode connected to REGIN. Recommend maintaining VCE ≤ VREGIN under all conditions. |
REGIN | E1 | P | Regulator input. Decouple with 0.1-μF ceramic capacitor to VSS. |
SCL | A3 | I | Slave I2C serial communications clock input line for communication with system (Master). Open-drain IO. Use with 10-kΩ pullup resistor (typical). |
SDA | B3 | IO | Slave I2C serial communications data line for communication with system (Master). Open-drain IO. Use with 10-kΩ pullup resistor (typical). |
SOC_INT | A2 | O | SOC state interrupts output. Generates a pulse under the conditions specified in the BQ27520-G4 Technical Reference Manual. Open drain output. |
SRN | B1 | IA | Analog input pin connected to the internal coulomb counter with a Kelvin connection where SRN is nearest the VSS connection. Connect to 5-mΩ to 20-mΩ sense resistor. |
SRP | A1 | IA | Analog input pin connected to the internal coulomb counter with a Kelvin connection where SRP is nearest the PACK– connection. Connect to 5-mΩ to 20-mΩ sense resistor. |
TS | D3 | IA | Pack thermistor voltage sense (use 103AT-type thermistor). ADC input |
VCC | D1 | P | Regulator output and BQ27520-G4 processor power. Decouple with 1-μF ceramic capacitor to VSS. |
VSS | C1, C2 | P | Device ground |