ZHCSAI5C November 2012 – November 2021
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VREGIN | Supply voltage | No operating restrictions | 2.8 | 4.5 | V | |
No flash writes | 2.45 | 2.8 | ||||
CREGIN | External input capacitor for internal LDO between REGIN and VSS | Nominal capacitor values specified. Recommend a 5% ceramic X5R-type capacitor located close to the device. | 0.1 | μF | ||
CLDO25 | External output capacitor for internal LDO between VCC and VSS | 0.47 | 1 | μF | ||
tPUCD | Power-up communication delay | 250 | ms |