ZHCSAI5C November 2012 – November 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VADC1 | Input voltage range (TS) | VSS – 0.125 | 2 | V | ||
VADC2 | Input voltage range (BAT) | VSS – 0.125 | 5 | V | ||
VIN(ADC) | Input voltage range | 0.05 | 1 | V | ||
GTEMP | Internal temperature sensor voltage gain | –2 | mV/°C | |||
tADC_CONV | Conversion time | 125 | ms | |||
Resolution | 14 | 15 | bits | |||
VOS(ADC) | Input offset | 1 | mV | |||
ZADC1 (1) | Effective input resistance (TS) | 8 | MΩ | |||
ZADC2 (1) | Effective input resistance (BAT) | Device not measuring cell voltage | 8 | MΩ | ||
Device measuring cell voltage | 100 | kΩ | ||||
Ilkg(ADC) (1) | Input leakage current | 0.3 | μA |