ZHCSU23A October 2023 – December 2023 BQ25638
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
When an input source is plugged in with VBAT < VBAT_UVLOZ, BQ25638 performs a power-on reset then checks the input source voltage to turn on REGN LDO and all the bias circuits. It detects and sets the input current limit before the buck converter is started. The power up sequence from input source is as listed: