ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
After application of a 5-V source, the input voltage rises above the UVLO and sleep thresholds (VIN > VBAT + VDT), but is less than OVP (VIN < VOVP,), then the PG FET turns on and provides a low impedance path to ground. See Figure 8-1, Figure 8-2, and Figure 8-10.