ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2) | IN (with respect to VSS) | –0.3 | 12 | V | |
OUT (with respect to VSS) | –0.3 | 7 | V | ||
PRE-TERM, ISET, ISET2, TS,
CHG,
PG, ASI, ASO (with respect to VSS) | –0.3 | 7 | V | ||
Input current | IN | 1.25 | A | ||
Output current (continuous) | OUT | 1.25 | A | ||
Output sink current | CHG | 15 | mA | ||
Junction temperature, TJ | –40 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |