ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
RPRE-TERM = K(TERM) ×
%IOUT-FC
RPRE-TERM = 200 Ω/% × 10% = 2 kΩ
Selecting the closest standard value, use a 2-kΩ
resistor between ITERM (pin 15) and Vss.
One can
arrive at the same value by using 20% for a pre-charge value (factor of 2
difference).
RPRE-TERM =
K(PRE-CHG) × %IOUT-FC
RPRE-TERM = 100 Ω/% × 20%= 2 kΩ