ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | IN voltage range | 3.5 | 12 | V |
IN operating voltage range, Restricted by VDPM and VOVP | 4.45 | 6.45 | V | |
IIN | Input current, IN pin | 1.0 | A | |
IOUT | Current, OUT pin | 1.0 | A | |
TJ | Junction temperature | 0 | 125 | °C |
RPRE-TERM | Programs precharge and termination current thresholds | 1 | 10 | kΩ |
RISET | Fast-charge current programming resistor | 0.540 | 49.9 | kΩ |
RTS | 10-kΩ NTC thermistor range without entering BAT_EN or TTDM | 1.66 | 258 | kΩ |