ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
PART NUMBER |
VO(REG) | VOVP | JEITA | TS/CE | PG | PACKAGE |
---|---|---|---|---|---|---|
BQ24090 | 4.20 V | 6.6 V | No | 10 kΩ NTC | Yes | 10 pin 3 x 3 mm2 |
BQ24091 | 4.20 V | 6.6 V | No | 100 kΩ NTC | Yes | 10 pin 3 x 3 mm2 |
BQ24092 | 4.20 V | 6.6 V | Yes | 10 kΩ NTC | Yes | 10 pin 3 x 3 mm2 |
BQ24093 | 4.20 V | 6.6 V | Yes | 100 kΩ NTC | Yes | 10 pin 3 x 3 mm2 |
BQ24095 | 4.35 V | 6.6 V | No | 10 kΩ NTC | Yes | 10 pin 3 x 3 mm2 |