ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
For host monitoring, a pullup resistor is used between the STATUS pin and the VCC of the host and for a visual indication a resistor in series with an LED is connected between the STATUS pin and a power source. If the CHG or PG source is capable of exceeding 7 V, a 6.2-V Zener diode should be used to clamp the voltage. If the source is the OUT pin, note that as the battery changes voltage, the brightness of the LEDs vary.
CHARGING STATE | CHG FET/LED |
---|---|
1st Charge | ON |
Refresh Charge | OFF |
OVP | |
SLEEP | |
TEMP FAULT | ON for 1st Charge |
VIN POWER-GOOD STATE | PG FET/LED |
---|---|
UVLO | OFF |
SLEEP Mode | |
OVP Mode | |
Normal Input (VOUT + VDT < VIN < VOUP) | ON |
PG is independent of chip disable |