4 Revision History
Changes from Revision G (August 2015) to Revision H (April 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- Changed the package size From: 5 x 3 mm2 To 3 x 3
mm2 in the Section 6 tableGo
- Changed IBD-SINK MIN value From: 7 mA to 6 mA in the
Electrical Characteristics tableGo
- Changed IIH MAX value From: 8 μA to 9.5 μA in the
Electrical Characteristics tableGo
Changes from Revision F (December 2014) to Revision G (August 2015)
- Changed BQ24095 VO(REG) value From: 4.20 V To: 4.35 V in
the Section 6 table Go
Changes from Revision E (September 2013) to Revision F (December 2014)
- 添加了 ESD 等级 表、特性说明 部分、器件功能模式、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
Changes from Revision D (December 2012) to Revision E (September 2013)
- 删除了“订购信息”表中的“标记”列,并添加了表注释 1Go
Changes from Revision C (May 2012) to Revision D (December 2012)
- 向“订购信息”表添加了 bq24095Go
- Changed BQ24090/2 to BQ24090/2/5 for TS pin description in Pin
Functions table.Go
- Changed the KISET entry in the Electrical Characteristics
tableGo
- Deleted Line Regulation typical characteristics graph Go
- Changed Current Regulation Overtemperature graph to Load Regulation - BQ24095
graphGo
Changes from Revision B (June 2010) to Revision C (May 2012)
Changes from Revision A (February 2010) to Revision B (June 2010)
- 将首页电路上的器件型号从BQ24090 更改为BQ2409xGo
- 将“订购信息”表中的“标记”列从产品预发布更改为 bq24092 和 bq24093Go
Changes from Revision * (January 2010) to Revision A (February 2010)
- Changed VDO(IN-OUT), MAX value From: 500 mV To: 520 mV in the Electrical
Characteristics table Go
- Changed IPRE-TERM MAX value From: 79 µA to 81µA in the Electrical
Characteristics tableGo
- Changed VCLAMP(TS) MIN value From: 1900 mV to 1800 mV in the Electrical
Characteristics tableGo