ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
The charge pin has an internal open drain FET which is on (pulls down to VSS) during the first charge only (independent of TTDM) and is turned off once the battery reaches voltage regulation and the charge current tapers to the termination threshold set by the PRE-TERM resistor.
The charge pin is high impedance in Sleep Mode and OVP (if PG is high impedance) and return to its previous state once the condition is removed.
Cycling input power, pulling the TS pin low and releasing or entering Precharge Mode causes the CHG pin to go reset (go low if power is good and a discharged battery is attached) and is considered the start of a first charge.