ZHCSRC2A December 2022 – March 2024 AWRL6432
PRODUCTION DATA
The xWRL6432 transmit subsystem consists of two parallel transmit chains, each with independent phase and amplitude control. The device supports binary phase modulation for MIMO radar.
The transmit chains also support programmable backoff for system optimization.
Figure 8-3 describes the transmit subsystem.