ZHCSH00F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
NOTE
For more information, see the Interrupt Controllers section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| nmin_dsp | Non maskable interrupt input, active-low. This pin can be optionally routed to the DSP NMI input or as generic input to the Arm cores. Note that by default this pin has an internal pulldown resistor enabled. This internal pulldown should be disabled or countered by a stronger external pullup resistor before routing to the DSP or Arm processors. | I | L24 |
| sys_nirq2 | External interrupt event to any device INTC | I | AC10 |
| sys_nirq1 | External interrupt event to any device INTC | I | AB10 |