| 5 |
td(TCK-RTCK) |
Delay time, TCK to RTCK with no selected subpaths (i.e. ICEPick is the only tap selected - when the Arm is in the scan chain, the delay time is a function of the Arm functional clock). |
0 |
27 |
ns |
| 6 |
tc(RTCK) |
Cycle time, RTCK |
62.29 |
|
ns |
| 7 |
tw(RTCKH) |
Pulse duration, RTCK high (40% of tc) |
24.92 |
|
ns |
| 8 |
tw(RTCKL) |
Pulse duration, RTCK low (40% of tc) |
24.92 |
|
ns |