ZHCSH00F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage(1) | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK | Production | ||
| BBBBBB | Base production part number | AM5708 | HighTier (See Table 3-1, Device Comparison) |
| AM5706 | Low Tier (See Table 3-1, Device Comparison) | ||
| r | Device revision | BLANK | SR 1.0 |
| A | SR 2.0 | ||
| B | SR 2.1 | ||
| PPP | Package designator | CBD | CBD FCBGA-N538 (17mm × 17mm) Package |
| z | Device Speed | J | Indicates the speed grade for each of the cores in the device. For more information see Table 5-2, Speed Grade Maximum Frequency |
| D | |||
| OTHER | |||
| Yy | Device Type | E | All industrial protocols enabled (basic protocols plus EtherCAT slave and POWERLINK slave) |
| BLANK | Basic industrial protocols enabled | ||
| T | Temperature (2) | A | Extended (see Section 5.4, Recommended Operating Conditions) |
| BLANK | Commercial (see Section 5.4, Recommended Operating Conditions) | ||
| Ss | Security Level | S | High-Security device, Secure Boot Supported |
| Ss | Dummy key High-Security device, Secure Boot Supported | ||
| BLANK | General Purpose Device/Customer specific HS device | ||
| XXXXXXX | Lot Trace Code | ||
| YYY | Production Code, For TI use only | ||
| ZZZ | Production Code, For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator | ||
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.