ZHCSH00F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
NOTE
For more information, see PRCM section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| clkout1 | Device Clock output 1. Can be used externally for devices with non-critical timing requirements, or for debug, or as a reference clock on GPMC as described in Table 5-49, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Default and Table 5-51, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Alternate. | O | K23, L4 |
| clkout2 | Device Clock output 2. Can be used externally for devices with non-critical timing requirements, or for debug. | O | H5, J25 |
| clkout3 | Device Clock output 3. Can be used xternally for devices with non-critical timing requirements, or for debug. | O | H25 |
| porz | Power on Reset (active low). This pin must be asserted low until all device supplies are valid (see reset sequence/requirements) | I | F19 |
| resetn | Device Reset Input | I | K24 |
| rstoutn | Reset out (active low). This pin asserts low in response to any global reset condition on the device.(2) | O | E20 |
| xi_osc0 | System Oscillator OSC0 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC0 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. | I | Y12 |
| xi_osc1 | Auxiliary Oscillator OSC1 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC1 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used | I | AC11 |
| xo_osc0 | System Oscillator OSC0 Crystal output | O | AB12 |
| xo_osc1 | Auxiliary Oscillator OSC1 Crystal output | O | AA11 |
| xref_clk0 | External Reference Clock 0. For Audio and other Peripherals. | I | J25 |
| xref_clk1 | External Reference Clock 1. For Audio and other Peripherals. | I | J24 |
| xref_clk2 | External Reference Clock 2. For Audio and other Peripherals. | I | H24 |
| xref_clk3 | External Reference Clock 3. For Audio and other Peripherals. | I | H25 |
| RMII_MHZ_50_CLK(1) | RMII Reference Clock (50MHz). This pin is an input when external reference is used or output when internal reference is used. | IO | P5 |