ZHCSH00F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
NOTE
For more information about UART booting, see the Initialization / Device Initialization by ROM Code / Perypheral Booting / Initialization Phase for UART Boot section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Universal Asynchronous Receiver/Transmitter 1 (UART1) | |||
| uart1_dcdn | UART1 Data Carrier Detect active low | I | N23 |
| uart1_dsrn | UART1 Data Set Ready Active Low | I | N25 |
| uart1_dtrn | UART1 Data Terminal Ready Active Low | O | N22 |
| uart1_rin | UART1 Ring Indicator | I | N24 |
| uart1_rxd | UART1 Receive Data | I | L25 |
| uart1_txd | UART1 Transmit Data | O | M25 |
| uart1_ctsn | UART1 clear to send active low | I | L20 |
| uart1_rtsn | UART1 request to send active low | O | M24 |
| Universal Asynchronous Receiver/Transmitter 2 (UART2) | |||
| uart2_rxd | UART2 Receive Data | I | N23 |
| uart2_txd | UART2 Transmit Data | O | N25 |
| uart2_ctsn | UART2 clear to send active low | I | N22 |
| uart2_rtsn | UART2 request to send active low | O | N24 |
| Universal Asynchronous Receiver/Transmitter 3 (UART3)/IrDA | |||
| uart3_rxd | UART3 Receive Data | I | AA5, G25, N22, N5 |
| uart3_txd | UART3 Transmit Data | O | AC4, F25, N24, N6 |
| uart3_ctsn | UART3 clear to send active low | I | G24, L6, N23, T4 |
| uart3_rtsn | UART3 request to send active low | O | F24, L5, N25, T5 |
| uart3_rctx | Remote control data | O | N23 |
| uart3_sd | Infrared transceiver configure/shutdown | O | N25 |
| uart3_irtx | Infrared data output | O | N24 |
| Universal Asynchronous Receiver/Transmitter 4 (UART4) | |||
| uart4_rxd | UART4 Receive Data | I | A24, E24, P4 |
| uart4_txd | UART4 Transmit Data | O | D23, E25, P3 |
| uart4_ctsn | UART4 clear to send active low | I | R2 |
| uart4_rtsn | UART4 request to send active low | O | R1 |
| Universal Asynchronous Receiver/Transmitter 5 (UART5) | |||
| uart5_rxd | UART5 Receive Data | I | B22, G24, M1, Y4 |
| uart5_txd | UART5 Transmit Data | O | AA2, B23, F24, M2 |
| uart5_ctsn | UART5 clear to send active low | I | AA3, L2 |
| uart5_rtsn | UART5 request to send active low | O | L1, W2 |
| Universal Asynchronous Receiver/Transmitter 6 (UART6) | |||
| uart6_rxd | UART6 Receive Data | I | D14, K3, U5 |
| uart6_txd | UART6 Transmit Data | O | B14, K2, V5 |
| uart6_ctsn | UART6 clear to send active low | I | C14, J1 |
| uart6_rtsn | UART6 request to send active low | O | B15, K1 |
| Universal Asynchronous Receiver/Transmitter 7 (UART7) | |||
| uart7_rxd | UART7 Receive Data | I | A22, L2 |
| uart7_txd | UART7 Transmit Data | O | A23, L1 |
| uart7_ctsn | UART7 clear to send active low | I | B22 |
| uart7_rtsn | UART7 request to send active low | O | B23 |
| Universal Asynchronous Receiver/Transmitter 8 (UART8) | |||
| uart8_rxd | UART8 Receive Data | I | C23, H22, J1 |
| uart8_txd | UART8 Transmit Data | O | B25, H23, K1 |
| uart8_ctsn | UART8 clear to send active low | I | A24 |
| uart8_rtsn | UART8 request to send active low | O | D23 |
| Universal Asynchronous Receiver/Transmitter 9 (UART9) | |||
| uart9_rxd | UART9 Receive Data | I | AC3, E8, L20 |
| uart9_txd | UART9 Transmit Data | O | B8, M24, U6 |
| uart9_ctsn | UART9 clear to send active low | I | AA5, C8 |
| uart9_rtsn | UART9 request to send active low | O | AC4, B9 |
| Universal Asynchronous Receiver/Transmitter 10 (UART10) | |||
| uart10_rxd | UART10 Receive Data | I | A7, H21, N22, Y3 |
| uart10_txd | UART10 Transmit Data | O | A9, AA1, K22, N24 |
| uart10_ctsn | UART10 clear to send active low | I | A8, AA4 |
| uart10_rtsn | UART10 request to send active low | O | A11, AB1 |