ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
Figure 6-15 shows the recommended oscillator connections when OSC1 of the GCZ package is not used. An internal 10-kΩ pullup on the RTC_XTALIN terminal is turned on when OSC1 is disabled to prevent this input from floating to an invalid logic level which may increase leakage current through the oscillator input buffer. OSC1 is disabled by default after power is applied. Therefore, both RTC_XTALIN and RTC_XTALOUT terminals should be a no connect (NC) when OSC1 is not used.
Figure 6-15 OSC1 Not Used Schematic