ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
| NO. | OPP100 | OPP50 | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| LOW LOAD | HIGH LOAD | LOW LOAD | HIGH LOAD | ||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| 4 | tsu(SOMI-SPICLKH) | Setup time, SPI_D[x] (SOMI) valid before SPI_CLK active edge(1) | 2.29 | 3.02 | 2.29 | 3.02 | ns | ||||
| 5 | th(SPICLKH-SOMI) | Hold time, SPI_D[x] (SOMI) valid after SPI_CLK active edge(1) | 7.25 | 7.25 | 7.7 | 7.7 | ns | ||||