ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
| SUPPLY NAME | DESCRIPTION | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| VDD_CORE(1) | Supply voltage range for core domain; OPP100 | 1.056 | 1.100 | 1.144 | V |
| Supply voltage range for core domain; OPP50 | 0.912 | 0.950 | 0.988 | ||
| VDD_MPU(1) | Supply voltage range for MPU domain; Turbo | 1.210 | 1.260 | 1.326 | V |
| Supply voltage range for MPU domain; OPP120 | 1.152 | 1.200 | 1.248 | ||
| Supply voltage range for MPU domain; OPP100 | 1.056 | 1.100 | 1.144 | ||
| Supply voltage range for MPU domain; OPP50 | 0.912 | 0.950 | 0.988 | ||
| CAP_VDD_RTC(2) | Supply voltage range for RTC domain input | 0.900 | 1.100 | 1.250 | V |
| VDDS_RTC | Supply voltage range for RTC domain | 1.710 | 1.800 | 1.890 | V |
| VDDS_DDR | Supply voltage range for DDR I/O domain (DDR2) | 1.710 | 1.800 | 1.890 | V |
| Supply voltage range for DDR I/O domain (DDR3) | 1.425 | 1.500 | 1.575 | ||
| Supply voltage range for DDR I/O domain (DDR3L) | 1.283 | 1.350 | 1.418 | ||
| VDDS(3) | Supply voltage range for all dual-voltage I/O domains | 1.710 | 1.800 | 1.890 | V |
| VDDS_SRAM_CORE_BG | Supply voltage range for Core SRAM LDOs, analog | 1.710 | 1.800 | 1.890 | V |
| VDDS_SRAM_MPU_BB | Supply voltage range for MPU SRAM LDOs, analog | 1.710 | 1.800 | 1.890 | V |
| VDDS_PLL_DDR(4) | Supply voltage range for DPLL DDR, analog | 1.710 | 1.800 | 1.890 | V |
| VDDS_PLL_CORE_LCD(4) | Supply voltage range for DPLL CORE and LCD, analog | 1.710 | 1.800 | 1.890 | V |
| VDDS_PLL_MPU(4) | Supply voltage range for DPLL MPU, analog | 1.710 | 1.800 | 1.890 | V |
| VDDS_OSC | Supply voltage range for system oscillator I/Os, analog | 1.710 | 1.800 | 1.890 | V |
| VDDA1P8V_USB0(4) | Supply voltage range for USBPHY and PER DPLL, analog, 1.8 V | 1.710 | 1.800 | 1.890 | V |
| VDDA1P8V_USB1 | Supply voltage range for USB PHY, analog, 1.8 V | 1.710 | 1.800 | 1.890 | V |
| VDDA3P3V_USB0 | Supply voltage range for USB PHY, analog, 3.3 V | 3.135 | 3.300 | 3.465 | V |
| VDDA3P3V_USB1 | Supply voltage range for USB PHY, analog, 3.3 V | 3.135 | 3.300 | 3.465 | V |
| VDDA_ADC | Supply voltage range for ADC, analog | 1.710 | 1.800 | 1.890 | V |
| VDDSHV1 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
| VDDSHV2 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
| VDDSHV3 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
| VDDSHV4 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
| VDDSHV5 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
| VDDSHV6 | Supply voltage range for dual-voltage I/O domain (1.8-V operation) | 1.710 | 1.800 | 1.890 | V |
| VDDSHV1 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
| VDDSHV2 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
| VDDSHV3 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
| VDDSHV4 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
| VDDSHV5 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
| VDDSHV6 | Supply voltage range for dual-voltage I/O domain (3.3-V operation) | 3.135 | 3.300 | 3.465 | V |
| DDR_VREF | Voltage range for DDR SSTL and HSTL reference input (DDR2, DDR3, DDR3L) | 0.49 × VDDS_DDR | 0.50 × VDDS_DDR | 0.51 × VDDS_DDR | V |
| USB0_VBUS | Voltage range for USB VBUS comparator input | 0.000 | 5.000 | 5.250 | V |
| USB1_VBUS | Voltage range for USB VBUS comparator input | 0.000 | 5.000 | 5.250 | V |
| USB0_ID | Voltage range for the USB ID input | (5) | V | ||
| USB1_ID | Voltage range for the USB ID input | (5) | V | ||
| Operating temperature range, TJ | Extended temperature | –40 | 105 | °C |