ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | BALL [4] |
|---|---|---|---|
| ehrpwm0A | eHRPWM0 A output. | O | A13, A17 |
| ehrpwm0B | eHRPWM0 B output. | O | B13, B17 |
| ehrpwm0_synci | Sync input to eHRPWM0 module from an external pin | I | A16, C12 |
| ehrpwm0_synco | Sync Output from eHRPWM0 module to an external pin | O | R4, U12, U2, V14 |
| ehrpwm0_tripzone_input | eHRPWM0 trip zone input | I | B16, D12 |