ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
| NO. | 10 Mbps | 100 Mbps | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| 1 | td(TX_CLK-TXD) | Delay time, TX_CLK high to TXD[3:0] valid | 5 | 25 | 5 | 25 | ns | ||
| td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid | ||||||||
Figure 7-108 PRU-ICSS MII_TXD[3:0], MII_TXEN Timing