ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| 10 | td(CLKL-CMD) | Delay time, MMC_CLK falling clock edge to MMC_CMD transition | –4 | 14 | –4 | 17.5 | ns | ||
| 11 | td(CLKL-DAT) | Delay time, MMC_CLK falling clock edge to MMC_DATx transition | –4 | 14 | –4 | 17.5 | ns | ||
Figure 7-94 MMC[x]_CMD and MMC[x]_DAT[7:0] Output Timing—Standard Mode