ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tR(d) | Rise time, output data gpmc_ad[15:0] | 2 | 2 | ns | |||
| tF(d) | Fall time, output data gpmc_ad[15:0] | 2 | 2 | ns | |||
| GNF0 | tw(wenV) | Pulse duration, output write enable gpmc_wen valid | A(1) | A(1) | ns | ||
| GNF1 | td(csnV-wenV) | Delay time, output chip select gpmc_csn[x](13) valid to output write enable gpmc_wen valid | B(2) – 0.2 | B(2) + 2.0 | B(2) – 5 | B(2) + 5 | ns |
| GNF2 | tw(cleH-wenV) | Delay time, output lower-byte enable and command latch enable gpmc_be0n_cle high to output write enable gpmc_wen valid | C(3) – 0.2 | C(3) + 2.0 | C(3) – 5 | C(3) + 5 | ns |
| GNF3 | tw(wenV-dV) | Delay time, output data gpmc_ad[15:0] valid to output write enable gpmc_wen valid | D(4) – 0.2 | D(4) + 2.0 | D(4) – 5 | D(4) + 5 | ns |
| GNF4 | tw(wenIV-dIV) | Delay time, output write enable gpmc_wen invalid to output data gpmc_ad[15:0] invalid | E(5) – 0.2 | E(5) + 5 | E(5) – 5 | E(5) + 5 | ns |
| GNF5 | tw(wenIV-cleIV) | Delay time, output write enable gpmc_wen invalid to output lower-byte enable and command latch enable gpmc_be0n_cle invalid | F(6) – 0.2 | F(6) + 2.0 | F(6) – 5 | F(6) + 5 | ns |
| GNF6 | tw(wenIV-csnIV) | Delay time, output write enable gpmc_wen invalid to output chip select gpmc_csn[x](13) invalid | G(7) – 0.2 | G(7) + 2.0 | G(7) – 5 | G(7) + 5 | ns |
| GNF7 | tw(aleH-wenV) | Delay time, output address valid and address latch enable gpmc_advn_ale high to output write enable gpmc_wen valid | C(3) – 0.2 | C(3) + 2.0 | C(3) – 5 | C(3) + 5 | ns |
| GNF8 | tw(wenIV-aleIV) | Delay time, output write enable gpmc_wen invalid to output address valid and address latch enable gpmc_advn_ale invalid | F(6) – 0.2 | F(6) + 2.0 | F(6) – 5 | F(6) + 5 | ns |
| GNF9 | tc(wen) | Cycle time, write | H(8) | H(8) | ns | ||
| GNF10 | td(csnV-oenV) | Delay time, output chip select gpmc_csn[x](13) valid to output enable gpmc_oen valid | I(9) – 0.2 | I(9) + 2.0 | I(9) – 5 | I(9) + 5 | ns |
| GNF13 | tw(oenV) | Pulse duration, output enable gpmc_oen valid | K(10) | K(10) | ns | ||
| GNF14 | tc(oen) | Cycle time, read | L(11) | L(11) | ns | ||
| GNF15 | tw(oenIV-csnIV) | Delay time, output enable gpmc_oen invalid to output chip select gpmc_csn[x](13) invalid | M(12) – 0.2 | M(12) + 2.0 | M(12) – 5 | M(12) + 5 | ns |