ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| RCSS_GPIO_32 | IO | Radar control sub-system GPIO | R18, U15, V9 | N15, P4, R11 |
| RCSS_GPIO_33 | IO | Radar control sub-system GPIO | J1, R17, W16 | G1, N14, P10 |
| RCSS_GPIO_34 | IO | Radar control sub-system GPIO | H2, K2, T18, U18, V15 | F1, G2, N13, P15, R10 |
| RCSS_GPIO_35 | IO | Radar control sub-system GPIO | H18, T19, W15, W18 | F15, N9, P12, P14 |
| RCSS_GPIO_36 | IO | Radar control sub-system GPIO | G17, U18, V14 | E13, N13, R9 |
| RCSS_GPIO_37 | IO | Radar control sub-system GPIO | G19, U13, U19 | E14, P13, P9 |
| RCSS_GPIO_38 | IO | Radar control sub-system GPIO | F19, V18, W14 | D15, R13, R8 |
| RCSS_GPIO_39 | IO | Radar control sub-system GPIO | G18, V13, V19 | E15, P8, R14 |
| RCSS_GPIO_40 | IO | Radar control sub-system GPIO | B3, U17, U18, W13 | B4, N12, N13, P7 |
| RCSS_GPIO_41 | IO | Radar control sub-system GPIO | B19, U11, W18 | A13, P12, P6 |
| RCSS_GPIO_42 | IO | Radar control sub-system GPIO | B18, V11, V17 | A12, R12, R6 |
| RCSS_GPIO_43 | IO | Radar control sub-system GPIO | C17, W11, W17 | C12, N11, N5 |
| RCSS_GPIO_44 | IO | Radar control sub-system GPIO | A18, U3, V10 | B12, P5, R3 |
| RCSS_GPIO_45 | IO | Radar control sub-system GPIO | B17, W10, W2 | A11, R4, R5 |
| RCSS_GPIO_46 | IO | Radar control sub-system GPIO | A17, J19, T10 | B11, G14, N4 |
| RCSS_GPIO_47 | IO | Radar control sub-system GPIO | B16, H19, W12 | C11, F14, N6 |
| RCSS_GPIO_48 | IO | Radar control sub-system GPIO | C15, V12 | B7, R7 |
| RCSS_GPIO_49 | IO | Radar control sub-system GPIO | A16, E19 | C13, C7 |
| RCSS_GPIO_50 | IO | Radar control sub-system GPIO | B15, F16 | B6, D14 |
| RCSS_GPIO_51 | IO | Radar control sub-system GPIO | A15, F18 | A6, D13 |
| RCSS_GPIO_52 | IO | Radar control sub-system GPIO | B14, J18 | B5, G15 |
| RCSS_GPIO_53 | IO | Radar control sub-system GPIO | C13, J17 | A5, G13 |
| RCSS_GPIO_54 | IO | Radar control sub-system GPIO | K18 | B10, H14 |
| RCSS_GPIO_55 | IO | Radar control sub-system GPIO | K16 | A10, H13 |
| RCSS_GPIO_56 | IO | Radar control sub-system GPIO | L17 | A9, J15 |
| RCSS_GPIO_57 | IO | Radar control sub-system GPIO | L18 | C9, J14 |
| RCSS_GPIO_58 | IO | Radar control sub-system GPIO | K19 | B9, H15 |
| RCSS_GPIO_59 | IO | Radar control sub-system GPIO | M19 | A8, K15 |
| RCSS_GPIO_60 | IO | Radar control sub-system GPIO | L19 | B8, J13 |
| RCSS_GPIO_61 | IO | Radar control sub-system GPIO | M18 | A7, L14 |
| RCSS_GPIO_62 | IO | Radar control sub-system GPIO | N19 | L15 |
| RCSS_GPIO_63 | IO | Radar control sub-system GPIO | P18 | M13 |