ZHCSPJ8B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
---|---|---|---|---|
MSS_MII_COL | I | Master sub-system, Ethernet MII, collision detect | E19 | C13 |
MSS_MII_CRS | I | Master sub-system, Ethernet MII, carrier sense | F16 | D14 |
MSS_MII_RXCLK | I | Master sub-system, Ethernet MII, receive clock | M19 | K15 |
MSS_MII_RXD0 | I | Master sub-system, Ethernet MII, receive data 0 | P18 | M13 |
MSS_MII_RXD1 | I | Master sub-system, Ethernet MII, receive data 1 | N19 | L15 |
MSS_MII_RXD2 | I | Master sub-system, Ethernet MII, receive data 2 | M18 | L14 |
MSS_MII_RXD3 | I | Master sub-system, Ethernet MII, receive data 3 | K19, L19 | H15, J13 |
MSS_MII_RXDV | I | Master sub-system, Ethernet MII, receive data valid | J17 | G13 |
MSS_MII_RXER | I | Master sub-system, Ethernet MII, receive error | F18 | D13 |
MSS_MII_TXD0 | O | Master sub-system, Ethernet MII, transmit data 0 | L18 | J14 |
MSS_MII_TXD1 | O | Master sub-system, Ethernet MII, transmit data 1 | L17 | J15 |
MSS_MII_TXD2 | O | Master sub-system, Ethernet MII, transmit data 2 | K16 | H13 |
MSS_MII_TXD3 | O | Master sub-system, Ethernet MII, transmit data 3 | K18 | H14 |
MSS_MII_TXEN | O | Master sub-system, Ethernet MII, transmit enable | J18 | G15 |